14-Channel Programmable Gamma Buffer Evaluation Board
The ISL76534EVAL1Z evaluation board is a complete platform used to evaluate the specifications and functionalities of the ISL76534 programmable gamma buffer. The...
The ISL76534 is a programmable gamma buffer for TFT-LCDs featuring ultra-low power operation. The ISL76534 contains an I²C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10,000 write cycles and a data retention of 20 years at 105 °C. Combining gamma and VCOM reference voltage generators with low power operation and EEPROM, the ISL76534 provides a complete reference voltage solution ideal for TFT-LCD displays. The ISL76534 is available in a super thin (height = 0.4mm maximum) 28 Ld 4mm x 5mm X2QFN thermally enhanced package. The device is specified for operation across the ambient temperature range of -40 °C to +105 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.27 MB | |
Product Advisory | PDF 414 KB | |
Application Note | PDF 564 KB | |
White Paper | PDF 549 KB | |
Application Note | PDF 357 KB | |
5 items
|
The ISL76534EVAL1Z evaluation board is a complete platform used to evaluate the specifications and functionalities of the ISL76534 programmable gamma buffer. The...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: