Overview
Description
The RMLV0816BGBG is a family of 8-Mbit static RAMs organized 524, 288-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0816BGBG has realized higher density, higher performance and low power consumption. The RMLV0816BGBG offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.
Features
- Single 3V supply: 2.4V to 3.6V
- Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
- Current consumption: Standby: 0.45µA (typ.)
- Equal access and cycle times
- Common data input and output Three state output
- Directly TTL compatible All inputs and outputs
- Battery backup operation
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 330 KB 日本語 | |
Product Change Notice | PDF 736 KB 日本語 | |
Product Reliability Report | PDF 197 KB | |
Guide | PDF 182 KB 日本語 | |
Guide | PDF 1.27 MB 日本語 | |
Package Outline Drawing | PDF 60 KB | |
Product Change Notice | PDF 1.07 MB 日本語 | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: