Overview
Description
The CR12CS-16B 800V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, motor control, heater control, and other general-purpose applications.
Features
- IT(AV): 12A
- VDRM: 800V
- IGT: 30mA
- Non-Insulated Type
- Planar Type
Comparison
Applications
- Switching mode power supply
- Motor control
- Heater control
- General-purpose
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: