Overview
Description
The CR08AS-12A 600V, 0.8A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for solid state relay, strobe flasher, igniter, and hybrid IC applications.
Features
- IT(AV): 0.8A
- VDRM: 600V
- IGT: 100μA
- Non-Insulated Type
- Planar Type
- Surface Mounted type
Comparison
Applications
- Solid state relay
- Strobe flasher
- Igniter
- Hybrid IC
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 136 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 292 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: