Overview
Description
The RJP65S07DWA 650V, 150A insulated-gate bipolar transistor (IGBT) offers high-speed switching, low collector to emitter saturation voltage, and is available in an Unsawn wafer package type.
Features
- Low collector to emitter saturation voltage VCE(sat) = 1.5V typ. (at IC = 150A, VGE = 15V, TC = 25 °C)
- High-speed switching
- Short circuit withstands time (10μs min.)
Comparison
Applications
- Inverters
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: