Skip to main content

Overview

Description

The RJP65S05DWA 650V, 75A insulated-gate bipolar transistor (IGBT) offers high-speed switching, low collector to emitter saturation voltage, and is available in an Unsawn wafer package type.

Features

  • Low collector to emitter saturation voltage VCE(sat) = 1.5V typ. (at IC = 75A, VGE = 15V, TC = 25 °C)
  • High-speed switching
  • Short circuit withstands time (10μs min.)

Comparison

Applications

  • Inverters

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: