Li-ion/Li-Polymer Battery Charger Evaluation Board
The ISL6292EVAL1Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging...
The ISL6292 is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2.4V. This charger is designed to work with various types of AC adapters or a USB port. The ISL6292 operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a CC/CV (constant current/constant voltage) profile. The charge current is programmable with an external resistor up to 2A. The ISL6292 can also work with a current-limited adapter to minimize the thermal dissipation, in which case, the ISL6292 combines the benefits of both a linear charger and a pulse charger. The ISL6292 features charge current thermal foldback to guarantee safe operation when the printed circuit board is space limited for thermal dissipation. Additional features include preconditioning of an over-discharged battery, an NTC thermistor interface for charging the battery in a safe temperature range, automatic recharge, and thermally enhanced QFN or DFN packages.
The ISL6292EVAL1Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging...
The ISL6292EVAL2Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL6292-1CR3Z circleActive Samples Available |
DFN | Tube | 3 | 1.318 | Get Samples, |
ISL6292-1CR3Z-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL6292-1CR4Z circleActive Samples Available |
QFN | Tube | 3 | 1.289 | Get Samples, |
ISL6292-1CR4Z-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL6292-1CR5Z circleActive Samples Available |
QFN | Tube | 3 | Get Samples, | |
ISL6292-1CR5Z-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL6292-2CR3Z circleActive Samples Available |
DFN | Tube | 3 | 1.289 | Get Samples, |
ISL6292-2CR3Z-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL6292-2CR4Z circleActive Samples Available |
QFN | Tube | 3 | 1.555 | Get Samples, |
ISL6292-2CR4Z-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL6292-2CR5Z circleActive Samples Available |
QFN | Tube | 3 | Get Samples, | |
ISL6292-2CR5Z-T circleActive Samples Available |
QFN | Reel | 3 | 2.62 | Get Samples, |