The EL5120, EL5220, and EL5420 are low power, high voltage, rail-to-rail input-output amplifiers. The EL5120 contains a single amplifier, the EL5220 contains two amplifiers, and the EL5420 contains four amplifiers. Operating on supplies ranging from 5V to 15V, while consuming only 500µA per amplifier, the EL5120, EL5220, and EL5420 have a bandwidth of 12MHz (-3dB). They also provide common mode input ability beyond the supply rails, as well as rail-to-rail output capability. This enables these amplifiers to offer maximum dynamic range at any supply voltage. The EL5120, EL5220, and EL5420 also feature fast slewing and settling times, as well as a high output drive capability of 30mA (sink and source). These features make these amplifiers ideal for use as voltage reference buffers in Thin Film Transistor Liquid Crystal Displays (TFT-LCD). Other applications include battery power, portable devices, and anywhere low power consumption is important. The EL5420 is available in the space-saving 14 Ld TSSOP package, the industry-standard 14 Ld SOIC package, as well as the 16 Ld QFN package. The EL5220 is available in the 8 Ld MSOP package and the 8Ld DFN package. The EL5120 is available in the 5 Ld TSOT package. All feature a standard operational amplifier pin out. These amplifiers are specified for operation with an ambient and junction temperature range of -40°C to +125°C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
EL5420CRZ circleActive Samples Available |
TSSOP | Tube | 3 | Get Samples, | |
EL5420CRZ-T13 circleActive Samples Available |
TSSOP | Reel | 3 | Get Samples, | |
EL5420CRZ-T7 circleActive Samples Available |
TSSOP | Reel | 3 | 1.598 | Get Samples, |
EL5420CRZ-T7A circleActive Samples Available |
TSSOP | Reel | 3 | 2.079 | Get Samples, |
EL5420CSZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
EL5420CSZ-T13 circleActive Samples Available |
SOICN | Reel | 3 | Get Samples, | |
EL5420CSZ-T7 circleActive Samples Available |
SOICN | Reel | 3 | 1.598 | Get Samples, |