Overview
Description
Provides 32 PCIe Gen2 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
Features
- 32 PCIe Gen2 Lanes, 8 Switch Ports
- Non-blocking switch architecture optimized for High Performance System Interconnect
- Partionable switch architecture for true multi-root support
- Multiple Nontransparent Bridging functions supported (NTB)
- Movable upstream support
- On-board DMA support
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: