Overview
Description
The IDT 89HP0608S 8-channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
Features
- 8 channel SAS / SATA signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- I2C programming interface
- Commercial and Industrial temperature
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.63 MB | |
End Of Life Notice | PDF 1.11 MB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
Device Errata | PDF 31 KB | |
Application Note | PDF 739 KB | |
Product Brief | PDF 401 KB | |
Product Brief | PDF 217 KB | |
8 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: