Overview
Description
The IDT 89HP0504U 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.
Features
- 4 channel PCIe Gen2 signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- I2C programming interface
- Commercial and Industrial temperature
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.13 MB | |
End Of Life Notice | PDF 1014 KB | |
End Of Life Notice | PDF 537 KB | |
Device Errata | PDF 31 KB | |
Application Note | PDF 739 KB | |
Product Brief | PDF 282 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 107 KB | |
8 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: