Skip to main content

Overview

Description

1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz

Features

  • Optimized for clock distribution in DDR2 SDRAM applications.

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: