Skip to main content

Overview

Description

The HXR8212 Trans-impedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier and a versatile CML output stage for four optical channels.

Features

  • 60mApp receiver sensitivity for 10^-12 BER at 28Gbps
  • Greater than 2.4mApp overload
  • 141mW per channel power consumption with low power setting
  • Automatic Gain and Threshold Controls
  • Adjustable output swing size and pre-emphasis mode
  • Signal Detect Programmable threshold with SQUELCH function
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip
  • QSFP MSA compliance

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-Form PDF 200 KB
Datasheet Log in to Download PDF 962 KB
End Of Life Notice PDF 768 KB
Product Change Notice PDF 134 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: