Skip to main content

Overview

Description

The HXR6101 transimpedance limiting amplifier is targeted for the optical links market. Together with a PIN detector, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for a single 16Gb/s channel.

Features

  • 20mApp receiver sensitivity for 10^-12 BER at 10.3Gbps
  • Better than 3mApp overload
  • 60mW power consumption with low power setting
  • Adjustable output swing size and pre-emphasis mode and signal detect threshold
  • A/D read-out of temperature, RSSI information

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-Form PDF 244 KB
Product Change Notice PDF 134 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: