Skip to main content

Overview

Description

The 82P2816A is a 16 (+1)-channel T1/E1/J1 short haul line interface unit. This device has an integrated adaptive equalizer, performs clock data recovery, line decoding/encoding, and has one jitter attenuator. Optimized to be used in LAN, WAN, routers, wireless base stations, gateways, etc.

Features

  • Integrates 16+1 channels T1/E1/J1 short haul line interface units for 100 | T1, 120 | E1, 110 |  J1 twisted pair cable and 75 | E1 coaxial cable applications
  • Per-channel configurable line interface options
  • Per-channel system and diagnostic functions
  • Hitless protection switching (HPS) without external relays
  • Integrated clock synthesizer
  • Supports serial microprocessor interface and parallel Intel/Motorola non-multiplexed/multiplexed microprocessor interface
  • 3.3V and 1.8V power supply
  • Package: 416-pin PBGA (27mm X 27mm)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.18 MB
End Of Life Notice PDF 545 KB
Application Note PDF 162 KB
Application Note PDF 118 KB
Product Change Notice PDF 105 KB
Application Note PDF 216 KB
Application Note PDF 283 KB
Product Change Notice PDF 729 KB
Application Note PDF 437 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: