Skip to main content
NOTICE - The following device(s) are recommended alternatives:
5P49V6965-EVK - Evaluation Board for 5P49V6965 VersaClock 6E

Overview

Description

This is the evaluation board for the Renesas 5P49V6901 VersaClock® 6 programmable clock generator. With RMS phase jitter less than 0.5 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock 6 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.

Note that the evaluation board for the VersaClock 6 family is based around the 5P49V6901, which contains a superset of functionality for the other family members. 

Features

  • 4 Differential Outputs capable of generating any output frequency using  Renesas Timing Commander™ software
  • SMA connectors for outputs
  • When the board is connected to a PC running Renesas Timing Commander software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used.

Applications

Documentation

Type Title Date
Manual - Hardware PDF 432 KB
Manual - Software PDF 1.93 MB
Product Brief PDF 891 KB
Schematic PDF 91 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 5.41 MB
1 item

Product Options

Applied Filters: