This is the evaluation board for the Renesas 5P49V6901 VersaClock 6 programmable clock generator. With RMS phase jitter less than 0.5 picoseconds over the full 12 kHz to 20 MHz integration range, the device meets the stringent jitter requirements of PCI ExpressR Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock 6 is ideal for high-performance consumer, networking, industrial, computing, and data-communications applications.
Note that the evaluation board for the VersaClock 6 family is based around the 5P49V6901, which contains a superset of functionality for the other family members.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 432 KB | |
Manual - Software | PDF 1.93 MB | |
Product Brief | PDF 891 KB | |
Schematic | PDF 91 KB | |
4 items
|
Output Signaling |
Buy / Sample |
|
---|---|---|
Part Number | ||
EVKVC66901LCMOS circleActive |
LVCMOS | |
EVKVC66901LPECL circleActive |
LVPECL | |
EVKVC6-6901ALL circleActive |
HCSL, LVCMOS, LVDS, LVPECL | |
EVKVC6-6901HCSL circleActive |
HCSL | |
EVKVC6-6901LVDS circleActive |
LVDS |