Skip to main content

Overview

Description

The DA9080 is a five-output configurable power management IC (PMIC) that has four synchronous step-down buck regulators and one 200mA LDO. One of the bucks is capable of up to 5A of output current. Robust protection features include undervoltage lockout (UVLO), overcurrent protection (OC), and thermal protection for fault protection features. The DA9080 is offered in a 32-lead QFN package. 

Benefits

  • Drives various Arm® cores with configurable powerful power rails
  • Excellent input/output and efficiency characteristics minimize board area
  • Complete supervision functions (UVLO, OC, OV, UV, TSD, PG) improve system stability

Features

  • Power supply voltage (VIN) 4.0V to 5.5V
    Selectable output voltage range for 4 bucks:
    • CH1 Buck: 2.1V to 3.3V, 20mV step, 1.5A
    • CH2 Buck: 1.5V to 2.6V, 20mV step, 1.5A
    • CH3 Buck: 0.9V to 1.3V, 5mV step, 1.5A
    • CH4 Buck: 0.8V to 1.4V, 5mV step, 5.0A
  • LDO:
    • VOUT: 3.3V
    • IOUT: 0.2A (max)
  • General-purpose ADC:
    • 8-bit SAR ADC
    • Two external inputs
    • Die temperature sense
  • Protection functions:
    • Overcurrent protection
    • Overvoltage protection
    • Undervoltage protection
    • Thermal shutdown protection
  • I2C control interface:
    • Standard mode (100kbit/s)
    • Fast mode (400kbit/s)
    • Fast mode+ (1Mbit/s)
  • Package: QFN32 5.0mm x 5.0mm

Comparison

Applications

  • Single board computers
  • Lower power processors
  • Test equipment
  • POS terminals

Documentation

Type Title Date
Datasheet PDF 2.87 MB
Application Note PDF 1.20 MB
Application Note PDF 135 KB
Application Note PDF 309 KB
Application Note PDF 437 KB
Application Note PDF 335 KB
Application Note PDF 270 KB
Application Note PDF 133 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: