Skip to main content

Overview

Description

The SLG46625-A provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46625-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power AEC-Q100-qualified integrated circuit.

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.71V to 5V Supply
  • RoHS-Compliant/Halogen-Free
  • AEC-Q100 Grade 1
  • Macrocells Overview
    • 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
    • ADC 3-bit Programmable Gain Amplifier (PGA)
    • Two Digital-to-Analog Converters (DAC)
    • Six Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Twenty-Five Combinatorial Look Up Tables (LUTs)
      • Eight 2-bit LUTs
      • Sixteen 3-bit LUTs
      • One 4-bit LUT
    • One Combination Function Macrocells
      • Pattern Generator or 4-bit LUT
    • Three Digital Comparators/Pulse Width Modulators (DCMPs /PWMs) with Selectable Deadband
    • Ten Counters/Delays (CNT/DLY)
      • Two 14-bit Delay/Counter
      • One 14-bit Delay/Counter (Wake-Sleep Control)
      • One 14-bit Delay/Counter/Finite State Machine
      • Five 8-bit Delay/Counter
      • One 8-bit Delay/Counter/Finite State Machine
    • Twelve D Flip-flops/Latches
    • Two Pipe Delays - 16 Stage/2 Output
    • Two Bandgaps
    • Two Programmable Delays with Edge Detection
    • Three Internal Oscillators
      • Low-Frequency
      • Ring
      • RC 25kHz and 2MHz
    • Power-On Reset (POR)
    • Slave SPI

Comparison

Applications

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

Documentation

Type Title Date
Datasheet PDF 2.47 MB
Application Note PDF 713 KB
Application Note PDF 1.29 MB
Technical Update PDF 587 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training