Overview

Description

The 5PB1104 is a high-performance 1:4 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 8-pin DFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.

Features

  • High-performance 1:4 LVCMOS clock buffer
  • Very low pin-to-pin skew: < 50ps
  • Very low additive jitter: < 50fs
  • Supply voltage: 1.8V to 3.3V
  • fMAX = 200MHz
  • Integrated serial termination for 50Ω channel
  • Packaged in 8-pin TSSOP and small DFN packages
  • Extended (-40 °C to +105 °C) temperature range
  • AEC-Q100 qualified, Automotive Grade 1 (-40 °C to +125 °C)

Comparison

Applications

Applications

  • Industrial applications
  • Automotive
    • Radar, LiDAR, and other applications

Documentation

Design & Development

Models

Videos & Training

5PB11xx Ultra Low Jitter LVCMOS Buffers

This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.