The CCE4503-EVAL-V1 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link device IC.
The CCE4503 is an easy-to-use device side IO-Link compliant transceiver IC. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.
Buy / Sample |
|
---|---|
Part Number | |
CCE4503-EVAL-V1 circleObsolete |