IEEE 1588 Solution Reference Design
This IEEE 1588 solution demonstrates clock synchronization up to <50nSec between Master and Slave to reconstruct accurate synchronization signals for 5G networks.
The DA9121 is a sub-PMIC suitable for supplying CPUs, GPUs and DDR memory rails in smartphones, tablets, RF modules, and other handheld applications.
DA9121 operates as a single-channel dual-phase buck converter, each phase requiring a small external 0.10μH inductor. It is capable of delivering up to 10A of output current at a 0.3V to 1.9V output voltage range. The 2.5V to 5.5V input voltage range is suitable for a wide variety of low voltage systems, including, but not limited to, all Li-ion battery-supplied applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.36 MB | |
Brochure | PDF 8.73 MB | |
Application Note | PDF 460 KB | |
Manual - Development Tools | PDF 1.21 MB | |
Product Brief | PDF 782 KB | |
5 items
|
This IEEE 1588 solution demonstrates clock synchronization up to <50nSec between Master and Slave to reconstruct accurate synchronization signals for 5G networks.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.