Overview
Description
The M3004316 is a high performance parallel interface non-volatile MRAM with 4Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA, 44-TSOP (4Mb), and 54-TSOP packages.
Features
- Utilizing advanced pMTJ STT-MRAM technology
- Parallel Asynchronous x16
- 4Mb density
- Low active write and read current
- Operating temperature: Industrial -40°C to +85°C, Industrial Plus -40°C to +105°C
- Operating voltage: 2.70 V to 3.60V
- Package: 44-pin TSOP, 54-pin TSOP, and 48-pin FBGA
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
End Of Life Notice | PDF 1.08 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: