Evaluation Board for XT Family Quartz-Based PLL Oscillators
This is the evaluation board for the XT family of quartz-based PLL oscillators. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range,...
The XT is a quartz-based PLL oscillator with integrated TCXO with a key focus on stability. The XT family has frequency stability as tight as ±3ppm for -40 °C to +85 °C and life stability of ±13ppm. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources such as transceiver modules or data centers.
Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XT series an excellent choice over conventional technologies. The XT family provides extremely quick delivery for both standard and custom frequencies.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 499 KB | |
Guide | PDF 436 KB | |
Overview | PDF 526 KB | |
Overview | PDF 525 KB | |
Guide | PDF 321 KB | |
Application Brief | PDF 686 KB | |
6 items
|
This is the evaluation board for the XT family of quartz-based PLL oscillators. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters:
Learn about the ProXO+ differential clock portfolio featuring ±3ppm frequency stability and phase jitter performance as low as 135fs at up to 2.1GHz frequencies. Programmability enables customers to customize the devices quickly and easily, in addition to reducing non-recurring engineering (NRE) costs. A compact 3.2mm x 2.5mm plastic package simplifies the bill of materials (BOM), lowering BOM costs, and offers more supply chain flexibility.