The US082-FS3000EVZ Board enables quick prototyping of the FS3000 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type 6A (Extended I2C) connection for the on-board sensor to plug into any MCU evaluation kit with a matching connector.
The US082-FS3000EVZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS3000EVZ is ideal for Renesas’ Quick-Connect IoT to rapidly create an IoT system.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 516 KB | |
1 item
|
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
Quick-Connect Studio Quick-Connect Studio is a cloud-based design platform that allows users to visually create software prototypes for rapid validation and product development.
|
Software Package | Renesas |
Quick-Connect Platform Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Other Hardware | Renesas |
3 items
|
Buy / Sample |
|
---|---|
Part Number | |
US082-FS3000EVZ circleActive Samples Available |
Get Samples, |