Surveillance Camera with CMOS Sensor Reference Design
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
The RAA462113FYL is an 8M BSI CMOS image sensor for security applications. The sensor features High Dynamic Range (HDR) and Phase Detection Autofocus Assist (PDAF Assist) functions for performance at high contrast and variable ranges; it supports both MIPI-CSI2 or SLVS output formats, with support to 60fps (12-bit digital output).
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.51 MB | |
End Of Life Notice | PDF 87 KB 日本語 | |
Product Reliability Report | PDF 176 KB | |
Flyer | PDF 871 KB 日本語 | |
Product Change Notice | PDF 86 KB 日本語 | |
Flyer | PDF 289 KB 日本語 | |
Flyer | PDF 308 KB 日本語 | |
7 items
|
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters:
We introduce Renesas 8Mpixels CMOS Image Sensor and its solutions.