The HXR14450 is a quad-channel, low-power, linear transimpedance amplifier (TIA) with an integrated clock and data recovery (CDR) unit. It is a member of the family of optical receiver transmitter array (ORTA) products for high-speed optical interconnects. It is based on PAM4 modulation for next-generation Datacom applications.
The HXR14450 integrates a linear transimpedance pre-amplifier, linear post-amplifier, CDR unit, and a versatile output stage in one chip for higher density and lower power consumption applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 141 KB | |
End Of Life Notice | PDF 1.11 MB | |
End Of Life Notice | PDF 160 KB | |
Product Change Notice | PDF 134 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
WAFER | U | WFP | ||
BOARD | C | Box | ||
WAFER | U | WFP |
Watch an overview of the industry’s first CMOS-based PAM4 CDR solutions, HXT14450 50G/lane PAM4 integrated CDR with VCSEL driver and HXR14450 TIA designed for 200 Gb/s and 400 Gb/s transceivers and AOCs (active optical cables) in datacenters. The series features significantly lower power and smaller size compared with traditional DSP solutions, as well as higher integration – including an integrated MCU – to further simplify system design.