Overview

Description

The FS1015 is an air velocity module utilizing a MEMS thermopile-based sensor. The FS1015 features analog and digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS1015 design allows it to be mounted in a vertical or horizontal position.

Features

  • Robust “solid” isolation technology
  • Resistant to surface contamination
  • Analog output: 0 to 5V
  • Digital output: I2C
  • Supply voltage: 5V 
  • Module operating temperature range: 0°C to +85°C 

Comparison

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Boards & Kits

Boards & Kits

Models