S3A6 Target Board Kit
The S3A6 Target Board (TB-S3A6) features the 48MHz Arm® Cortex®-M4 core, microcontrollers (MCUs) that provide a host of analog and security functions to realize a...
Ideal for control applications that need to drive a segment LCD panel, the S3A6 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 256KB of flash memory, and 32KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, 14-bit A/D converter, 12-bit D/A converter, temperature sensor, and safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Renesas Synergy Using QE and SSP to Develop Capacitive Touch ApplicationsCapacitive Sensor MCU Capacitive Touch Noise Immunity GuideCapacitive Sensor MCU QE for Capacitive Touch Advanced mode Parameter GuideCapacitive Sensor Microcontrollers CTSU Capacitive Touch Introduction Guide
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
3 items
|
The S3A6 Target Board (TB-S3A6) features the 48MHz Arm® Cortex®-M4 core, microcontrollers (MCUs) that provide a host of analog and security functions to realize a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
Data Flash (KB) |
SRAM |
Lead Count (#) |
Pkg. Type |
PLP |
Operating Voltage Range (V) |
Operating Freq (Max) (MHz) |
DAC |
I/O Ports |
CAN (ch) |
Safety |
Security & Encryption |
Family Name |
DMA |
Ethernet |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
R7FS3A6783A01CFP#AA0 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 100 | LFQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 3.825 | Get Samples, |
R7FS3A6783A01CFL#AA0 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 48 | LFQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 36 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 3.968 | Get Samples, |
R7FS3A6783A01CFM#AA0 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 64 | LFQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 3.9 | Get Samples, |
R7FS3A6782A01CLJ#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 100 | LGA | 2030 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 3.825 | Get Samples, |
R7FS3A6783A01CFL#BA0 circleActive
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 48 | LFQFP | 2037 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 36 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 4.556 | ||
R7FS3A6783A01CFM#BA0 circleActive
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 64 | LFQFP | 2036 Mar | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 4.477 | ||
R7FS3A6783A01CFP#BA0 circleActive
shopping_cart
Buy Now
|
256 | 8 | 32 KB | 100 | LFQFP | 2036 Mar | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 4.79 | ||
256 | 8 | 32 KB | 64 | QFN | N/A | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | |||
256 | 8 | 32 KB | 48 | QFN | N/A | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 36 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 3.916 | ||
256 | 8 | 32 KB | 40 | QFN | N/A | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 28 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 |