Overview

Description

The RH850/P1L-C microcontroller is suitable for low end chassis and safety systems and can support the ASIL D safety standard. The P1L-C completes the MCU line up targeting the chassis and safety application space. First P1H-C and P1M-C were created targeting high and mid range chassis and safety systems and these achieved very high functional safety and security compliance. Now P1L-C also achieves both high functional safety compliance and security for downsized chassis application with smaller feature set and small package such as 80 pin line up.

Features

  • CPU: G3M core, Max. 120MHz
  • Voltage: 3V to 5.5V
  • Package: 144-pin LFQFP
  • Memory: SRAM Max. 100KB, Program Flash Max. 1MB
  • Timer: 16-bit Timer (ch) x 28, Watchdog Timer (ch) x 1, STM, GTM(ARU, CMU, TBU, ICM, CMP, MON, DTMx2unit, MCS)
  • PWM: PWM Output x 6, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 16 MHz
  • Others: PLL, Power-On Reset

Comparison

Applications

Applications

  • Chassis & Safety

Documentation

Functional Safety and Security documentation can be released under NDA. Request Documents

  • Functional Safety Documentation
  • P1L-C ICUSE User's Manual
  • Basic Security User's Manual
  • Secure Watchdog Timer User's Manual

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Renesas MCAL
Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
Software Package Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Flash Access Driver (FAD)
The Flash Access Driver (FAD) provides simple operation as an API (FAD function) to handle flash memory operations by calling the FAD functions within the application.
On-chip Flash Memory Renesas
Green Hills MULTI Device-Support-Packages
Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
IDE and Coding Tool Renesas
7 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 428.12 MB
Software & Tools - Software Log in to Download ZIP 55.66 MB
Device File - Partner Tool Log in to Download ZIP 9.43 MB
Upgrade - Programmer Log in to Download ZIP 31 KB 日本語
Upgrade - Programmer Log in to Download ZIP 6 KB 日本語
5 items

Sample Code

Boards & Kits

Boards & Kits

Models

Recommended Peripheral Devices

Analog/Power Device Recommended Product Features Featured Document Ordering
Power Management IC RAA270005KFP Ideal power solution for RH850/P1x(with Built in voltage regulator for MCU's core). Integrated fault diagnosis and monitor functions. Support cranking operation. [Document:1218401] Contact Sales