Overview
Description
The HS4004 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4004 is fully calibrated and temperature compensated with an I2C digital output.
Features
- Humidity range: 0% to 100%RH
- RH accuracy: ±3.5%RH, typical
- I2C digital output
- 14-bit resolution
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.3°C, typical (0 to +70°C)
- Low current consumption: 0.3µA average (8-bit resolution, 3.3V supply), 0.62µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
- Excellent stability against aging
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB | |
Application Note | PDF 1.81 MB | |
Application Note | PDF 131 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: