Overview

Description

Grape Systems Inc.

Categories: Development

The GR-QR/DECODER is a library developed by Grape Systems Inc., to identify multiple QR Codes from an 8-bit monochrome image and return the decoded result.

  • JIS standard JIS-X0510 compliance
  • QR Code Model 2 support

This Synergy partner project contains software that provides a simple demonstration of the GR-QR/DECODER library running on the Synergy DK-S7G2 kit. Note: It is only supported in Japan.

Starting with the GR-QR/DECODER library, Grape Systems can also undertake various software customization work for projects running on the Synergy Platform. For more information, please contact Grape Systems.

Synergy Download

QR DECODER

1.0

Current Public Release

Release Date:2019-03-12

MCUs Supported: S7G2

MD5: 61c2e3e866b6a131eda72c219d872996

What's New?

Initial release.

Installation Instructions

1. Download and install the SSP and e2studio.

2. Once installed, download the QR Decoder package, unzip it, and run the installer on your computer. When asked for an installation path, please indicate the top-level directory where you have installed e2Studio.

Documentation & Support