Evaluate immediately by combining energy harvesting and the user's system

Overview

Evaluation Kit RE01 256KB allows for evaluation and development by combining energy harvesting with the user's hardware system, which makes semi-permanent battery maintenance for the RE01 256KB unnecessary.

MP planned: August 2020

Features

  • All peripheral functions of RE01 256KB including energy harvesting can be evaluated with the power generation elements, the secondary battery connection interface, and the sample code provided by Renesas.*1
  • Arduino Uno Header and PMOD interface supported: enable evaluation of energy harvesting system combined with the user’s hardware system.
  • On-board debug function supported: enable program debugging by simply connecting the included USB cable to a host PC.

*1. The sample code is available on our website.

Kit Contents

  1. Main board
  2. PMOD-compatible low-power LCD (Memory-In-Pixel LCD) expansion board
  3. Solar panel
  4. USB cable (type-A male to micro-B male)

Design Support

Quick Start Download
Quick Start Guide R20UT4808
Sample code for LCD operation demo (R_GDT Driver Sample Code) R01AN4755
Sample code for evaluating energy harvesting system demo Under development
Power management for energy harvesting system R01AN4837
Sample code for current measurement R01AN5509
Hardware Technical Information Download
User's Manual R20UT4801
Schematics Main Board R20UT4802
MIP-LCD Expansion Board R20UT4564
Design Files EKRE01-256KB Design Data
Development Tools/Software Download
RE Family Development Tools/Software RE Family Development Environment

Ordering Information

Product Name Part Number (Ordering Number) Status
EK-RE01 256KB RTK70E0118S00000BJ Mass Production

Target Devices

Family Group
RE Family RE01 256KB

EK-RE01 256KB

EK-RE01 256KB

EK-RE01 256KB main board

EK-RE01 256KB main board

Related Products

RE01 256KB

Tool Information

ツール発注型名 Production Status メーカー シングルツール推奨価格
SPQ
説明 ディストリビュータ在庫数 ディストリビュータ お問合せ/ご購入 Buy Direct
RTK70E0118S00000BJ Mass Production Renesas call 1 Evaluation Kit RE01 256KB 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.