Renesas' best-in-class light-to-digital proximity sensors offer low light sensitivity, superior proximity range performance, low power consumption, an easy to use simple output algorithm, and an array of other features including intelligent interrupt, sleep modes and Time of Flight (ToF) signal processing. Our proximity sensors and combined light and proximity sensors can be integrated to prevent accidental key activation in handheld display applications by disabling capacitive-touch buttons.

descriptionDocumentation

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
AN1984: Temperature and Ambient Light Error Correction Application Note PDF 611 KB
AN1967: Temperature and Ambient Light Data Collection Application Note PDF 185 KB
AN1983: Best Practices for TOF Crosstalk Calibration Application Note PDF 322 KB