メインコンテンツに移動

Package Search

Enter a full or partial package number.
パッケージ 名前 Package Type Lead Count カテゴリ クラス Pb (Lead) Free 長さ Thickness Pitch
MND M24.173 TSSOP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.65mm
MNE M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MNF M28.173A TSSOP-EP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.00mm
MNG M28.173A TSSOP-EP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.00mm
MNH M28.173A TSSOP-EP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.00mm
MNI M28.173B TSSOP-EP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.92mm 0.65mm
MNJ M14.173 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MNK M20.173 TSSOP 20 G PLASTIC Yes 0.26mm 0.17mm 0.00mm 0.03mm
MNL M14.173 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
MNM M8.173 TSSOP 8 PLASTIC PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
MNN M38.173 TSSOP 38 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.92mm 0.50mm
MNO M16.173 TSSOP 16 PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MNP M38.173 TSSOP 38 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.92mm 0.50mm
MNQ M16.173 TSSOP 16 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MNR M8.173 TSSOP 8 PLASTIC PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
MNS M14.173 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MNT M16.173 TSSOP 16 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MNU M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MNV MDP0048 TSSOP-EP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.00mm
MNW M24.173B TSSOP-EP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.92mm 0.65mm
MNX MDP0044 TSSOP 16 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
MNY M28.173 TSSOP 28 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MOA M20.173 TSSOP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.65mm
MOB MDP0044 TSSOP 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.90mm 0.65mm
MOC MDP0048 TSSOP-EP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.00mm
MOD0 MODULE 108 NP, RoHS MODULE No, Yes 21.35mm 20.25mm 1.69mm 1.20mm
MOD1 MODULE 0 G MODULE Yes 0.00mm 0.00mm 0.00mm 0.00mm
MOE M24.173D TSSOP-EP 24 PLASTIC PLASTIC Yes 7.80mm 4.39mm 0.00mm 0.00mm
MOF M14.173B TSSOP-EP 14 PLASTIC PLASTIC Yes 4.98mm 4.39mm 0.00mm 0.65mm
MOG M20.173A TSSOP-EP 20 PLASTIC PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.00mm
MOH M14.173B TSSOP-EP 14 PLASTIC PLASTIC Yes 4.98mm 4.39mm 0.00mm 0.65mm
MOI M14.173B TSSOP-EP 14 PLASTIC Yes 4.98mm 4.39mm 0.00mm 0.65mm
MOJ M14.173 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
MOK M28.15 QSOP 28 PLASTIC PLASTIC Yes 9.93mm 3.94mm 1.55mm 0.64mm
MOL M16.15A QSOP 16 PLASTIC PLASTIC Yes 4.93mm 3.94mm 1.47mm 0.64mm
MOM M14.173A TSSOP-EP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
MON M38.173C TSSOP-EP 38 PLASTIC PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.50mm
MOP M8.15 SOIC 8 G PLASTIC Yes 4.90mm 3.90mm 1.50mm 1.27mm
MOQ M8.15 SOIC 8 G PLASTIC Yes 4.90mm 3.90mm 1.50mm 1.27mm
MOR M14.15 SOIC 14 G PLASTIC Yes 8.65mm 3.90mm 1.75mm 1.27mm
MOS M16.15 SOIC 16 G PLASTIC Yes 9.90mm 3.90mm 1.75mm 1.27mm
MOT M16.15 SOIC 16 G PLASTIC Yes 9.90mm 3.90mm 1.75mm 1.27mm
MOU M8.15 SOIC 8 G PLASTIC Yes 4.90mm 3.90mm 1.50mm 1.27mm
MOV M28.209 SSOP 28 PLASTIC Yes 10.21mm 5.31mm 1.75mm 0.65mm
MOW M8.15E SOICN 8 PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MOX M8.15B SOICN-EP 8 PLASTIC Yes 4.88mm 3.94mm 0.00mm 1.27mm
MOY M8.15C SOICN-EP 8 PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MOZ M28.173 TSSOP 28 PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
MPA M16.173C TSSOP-EP 16 PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
MPB MDP0044 TSSOP 14 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm