メインコンテンツに移動
Digitally Controlled Potentiometer (XDCP™)

パッケージ情報

Pkg. Code MBX
Pitch (mm) 1.27
Lead Count (#) 8
Pkg. Type SOICN
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
Pb (Lead) Free Yes
HTS (US)

製品スペック

Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Price (USD) | 1ku 3.9887
Channels (#) 1
End-to-End Temperature Coefficient (ppm/°C) 300
Interface 3-Wire (Up/Down)
Lead Count (#) 8
Length (mm) 4.9
MOQ 1200
Memory Type Nonvolatile
Middlepoint Ratiometric Tempco 20
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pkg. Type SOICN
Qualification Level Standard
Resistance Options (kΩ) 10
Resistance Taper Linear
Single Supply Voltage Range (V) 0 - 5.5
Supply Current Icc (µA) 1
Supply Voltage Vcc (Min) (V) 2.7
Supply Voltage Vcc Range 2.7 to 5.5
Taps (#) 32
Temp. Range 0 to +70°C
Thickness (mm) 0
VL Terminal Voltage (Max) (V) 5.5
VL Terminal Voltage (Min) (V) 0
Width (mm) 3.9
Wiper Current (mA) 3.75
Wiper Resistance (ohms) 200

説明

The Intersil X9315 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications.