メインコンテンツに移動
Low Noise, Low Power, 2-Wire Bus, 256 Taps Quad Digital Controlled Potentiometer (XDCP™)

パッケージ情報

Pkg. Code MZK
Pitch (mm) 0.65
Lead Count (#) 24
Pkg. Type TSSOP
Pkg. Dimensions (mm) 7.80 x 4.39 x 0.90

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 5
ECCN (US) EAR99
HTS (US) 8542.39.0090
Pb (Lead) Free Yes

製品スペック

Carrier Type Tube
Moisture Sensitivity Level (MSL) 5
Country of Assembly Malaysia
Country of Wafer Fabrication United States
Price (USD) 16.05323
Channels (#) 4
Dual Supply Range (±V) Array
End-to-End Temperature Coefficient (ppm/°C) 300
Interface 2-Wire
Lead Count (#) 24
Length (mm) 7.8
MOQ 248
Memory Type Nonvolatile
Middlepoint Ratiometric Tempco 20
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm) 0.7
Pkg. Dimensions (mm) 7.8 x 4.4 x 0.90
Pkg. Type TSSOP
Qualification Level Standard
Resistance Options (kΩ) 100
Resistance Taper Linear
Supply Current Icc (µA) 5
Supply Voltage Vcc (Min) (V) 2.7
Supply Voltage Vcc Range 2.7 to 5.5
Taps (#) 256
Temp. Range -40 to +85°C
Thickness (mm) 0.9
VL Terminal Voltage (Max) (V) 5.5
VL Terminal Voltage (Min) (V) -5.5
Width (mm) 4.4
Wiper Current (mA) 7.5
Wiper Resistance (ohms) 40

説明

The X9258 integrates 4 digitally controlled potentiometers (XDCP™) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 255 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 4 non-volatile Data Registers (DR0:DR3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP™ can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.