Lead Count (#) | 44 |
Pkg. Code | pkg_8052 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 44 |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Family Name | 78K |
Lead Compliant | No |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Pkg. Type | LQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 10 |
UPD78902xは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。