Lead Count (#) | 64 |
Pkg. Code | pkg_8206 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
RoHS (UPD780078GK-XXX-9ET-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
Program Memory (KB) | 60 |
Data Flash (KB) | 0 |
RAM (KB) | 2 |
Lead Count (#) | 64 |
Supply Voltage (V) | 1.8 - 5.5 |
Operating Freq (Max) (MHz) | 12 |
CPU | 78K0 |
RTC | No |
LVD or PVD | No |
DMA | No |
I/O Ports | 52 |
Timer | 8-bit x 2-ch, 16-bit x 2-ch |
ADC | 10-bit x 8-ch |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
Pkg. Type | TQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 12 |
UPD78007xは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。