Pkg. Type | MP-3ZK |
Pkg. Code | pkg_7545 |
Lead Count (#) | 5 |
Pkg. Dimensions (mm) | 6.5 x 6.1 x 2.65 |
ECCN (US) | 5A002 |
RoHS (UPD121W25AT1F-E1-AT) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Pkg. Type | MP-3ZK |
Carrier Type | Embossed Tape |
Lead Compliant | Yes |
Lead Count (#) | 5 |
Length (mm) | 6 |
MOQ | 2500 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
Tape & Reel | No |
Thickness (mm) | 2.65 |
Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.