メインコンテンツに移動
Switching N-Channel Power MOSFET

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_6042
Pkg. Type HVSON
Pkg. Dimensions (mm) 3.15 x 3 x 1

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1770
ID (A) 17
Lead Compliant No
Length (mm) 3
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.5
Pkg. Dimensions (mm) 3 x 3 x 1
Pkg. Type HVSON
Qg typ (nC) 17
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 7.3
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 10
Tape & Reel No
Thickness (mm) 1
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 3

説明

The UPA2800T1L is a Switching N-Channel Power MOSFET.