メインコンテンツに移動
N-Channel Mos Field Effect Transistor For Switching

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_7522
Pkg. Type VSOF
Pkg. Dimensions (mm) 2.9 x 1.6 x 0.85

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 455
ID (A) 4.5
Lead Compliant Yes
Length (mm) 2
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.5
Pkg. Dimensions (mm) 2 x 3 x 0.85
Pkg. Type VSOF
Qg typ (nC) 5.4
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 65
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 50
Tape & Reel No
Thickness (mm) 0.85
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 1.5
Width (mm) 3

説明

The UPA2561T1H is a N-Channel Mos Field Effect Transistor For Switching.