Lead Count (#) | 8 |
Pkg. Code | pkg_7524 |
Pkg. Type | HWSON |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 2 |
Ciss (Typical) (pF) | 1000 |
ID (A) | 15.0 |
Lead Compliant | Yes |
Length (mm) | 2 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 2.5 |
Pkg. Type | HWSON |
Qg typ (nC) | 11.5 |
Qualification Level | Industrial |
RDS (ON) (Max) @2.5V or 1.8V (mohm) | 15.5 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 10.0 |
Replacement Product | |
Standard Pkg. Type | Power SON-8 3.3x3.3 |
Tape & Reel | No |
VDSS (Max) (V) | 24 |
VGSS (V) | 12 |
Vgs (off) (Max) (V) | 1.5 |
Width (mm) | 4 |
The UPA2454TL is a N-Channel Mos Field Effect Transistor For Switching.