メインコンテンツに移動
N-Channel Mos Field Effect Transistor For Switching

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_7524
Pkg. Type HWSON

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) 5A002
Moisture Sensitivity Level (MSL) 1
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 564
ID (A) 8.6
Lead Compliant Yes
Length (mm) 2
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 2.5
Pkg. Type HWSON
Qg typ (nC) 6
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 27.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 17.5
Standard Pkg. Type Power SON-8 3.3x3.3
Tape & Reel No
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 1.5
Width (mm) 4

説明

The UPA2450CTL is a N-Channel Mos Field Effect Transistor For Switching.