メインコンテンツに移動
N Channel Power MOSFET

パッケージ情報

Lead Count (#) 3
Pkg. Code pkg_8815
Pkg. Type TO-220FN

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL)
HTS (US)

製品スペック

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 440
ID (A) 6
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pkg. Type TO-220FN
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 1700
Replacement Product
Tape & Reel No
VDSS (Max) (V) 500

説明

The RJK5026DPP is a N Channel Power MOSFET.