メインコンテンツに移動
N Channel Power MOSFET

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_6758
Pkg. Type HWSON

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1500
ID (A) 16
Lead Compliant Yes
Length (mm) 3
MOQ 5000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 12.5
Pkg. Type HWSON
Qg typ (nC) 11.3
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 8.4
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 10.4
Standard Pkg. Type Power SON-8 3.3x3.3
Tape & Reel No
VDSS (Max) (V) 30
VGSS (V) 12
Vgs (off) (Max) (V) 2.5
Width (mm) 3

説明

The RJK03F8DNS is a N Channel Power MOSFET.