メインコンテンツに移動
N Channel Power MOSFET

パッケージ情報

Lead Count (#) 8
Pkg. Code pkg_6746
Pkg. Type SOP
Pkg. Dimensions (mm)

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

製品スペック

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 590
ID (A) 8
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.8
Pkg. Dimensions (mm) 5 x 4 x 1.75
Pkg. Type SOP
Qg typ (nC) 3.8
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 19
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 27
RDS (ON) (Typical) @ 10V / 8V (mohm) 14
Standard Pkg. Type SOP-8 / SOIC-8
Tape & Reel No
Thickness (mm) 1.75
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

説明

The RJK0371DSP-00 is a N Channel Power MOSFET.