Lead Count (#) | 100 |
Pkg. Code | PRQP0100JB-A |
Pkg. Dimensions (mm) | 14x20 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 16 |
Timer | 16-bit x 5-ch |
ADC | 10-bit x 10-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
CAN (ch) | 0 |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | M16C/R32C/M32C |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 14x20 |
Width (mm) | 14 |
M16C/30, M16C/30Lは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G14、RX130 などをご検討ください。