メインコンテンツに移動
Dual-Channel Low Noise Amplifier for Ku-Band SATCOM

パッケージ情報

Lead Count (#) 23
Pkg. Type FCCSP
Pkg. Code AVR23
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2.7 x 2.7 x 0.9

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Pkg. Type FCCSP
Lead Count (#) 23
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range -40 to +85°C
Gain (dB) 24
Input Freq (MHz) 10700 - 12750
Input IP3 (dBm) 23
Length (mm) 2.7
MOQ 490
Output Freq Range (MHz) 10700 - 12750
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2.7 x 2.7 x 0.9
Supply Voltage (V) 1.1 - 1.3
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 2.7

説明

The F6931 is an ultra-low power consumption, dual-channel, silicon on insulator (SOI) low noise amplifier (LNA) RFIC designed for application in Ku‑Band SATCOM planar phased array antennas. The exceptional combination of low power consumption, low noise, high gain, and compact size, maximizes the antenna array G/T while minimizing overall system power dissipation.

The F6931 includes two LNA channels in a compact 23-pin, 0.5mm pitch BGA package. All inputs and outputs are single-ended and 50Ω matched for ease of integration onto phased array antenna panels.