概要
説明
The F4482 is a 1300MHz to 2800MHz quad path TX Digital Variable Gain Amplifier (DVGA) outfitted with 100Ω differential inputs and 50Ω single-ended outputs. The device is part of a complete family of VGAs targeting FDD and TDD applications within the 400MHz to 4200MHz frequency range.
Using a single 3.3V power supply and only 485mA of ICC, the F4482 provides four independent transmit paths, each with 27.5dB typical maximum gain, +36.8dBm OIP3, +16.5dBm output P1dB, and 5.7dB NF. Each channel includes a glitch-free digital step attenuator that reduces gain by up to 31.5dB in precise 0.5dB steps.
The F4482 is packaged in an 8mm × 8mm 56-LGA, with matched 100Ω differential input and 50Ω single-ended output impedances for ease of integration into the signal path.
特長
- Independent quad channels for FDD TX applications
- 1300MHz to 2800MHz
- • 27.5dB typical maximum gain at 2100MHz
- Precise SPI-controlled Glitch-Free™ gain adjustment
- 31.5dB gain range with 0.5dB step size
- 5.7dB NF at 2100MHz
- +36.8dBm OIP3 at 2100MHz
- +16.5dBm output P1dB at 2100MHz
- 3.3V supply voltage
- ICC = 485mA
- 100Ω differential input impedances
- 50Ω single-ended output impedances
- 1.8V and 3.3V logic support
- Independent channel standby modes for power savings
- Operating temperature (TEP) range: -40 °C to +115 °C
- 8mm × 8mm, 56-LGA package
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 3.87 MB | |
ガイド | PDF 2.24 MB | |
ガイド | PDF 2.83 MB | |
製品概要 | PDF 506 KB | |
4件
|
設計・開発
ソフトウェア/ツール
ボード&キット
Evaluation System for the F4482, Tuned to a Central Tendency of Frequency of 1.5GHz
Evaluation System for the F4482 DIFF-In / SE-Out Quad Path TX DVGA specifically tuned for the 1300MHz to 1700MHz frequency band.
For more information, please see the Evaluation Kit section of the datasheet.
Evaluation System for the F4482, Tuned to a Central Tendency of Frequency of 2.1GHz
Evaluation System for the F4482 DIFF-In / SE-Out Quad Path TX DVGA specifically tuned for the 1700MHz to 2800MHz frequency band.
For more information, please see the Evaluation Kit section of the datasheet.
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター
ビデオ&トレーニング
This video highlights the customer benefits of IDT's (acquired by Renesas) innovative RF products, which offer up to 10x improvement in RF performance. Key technologies include glitch-free technology for smooth transitions, flat-noise technology for consistent noise performance, zero-distortion technology for minimal intermodulation distortion, and more.
Transcript
Hello, my name is Dan Terlep. I'm a Product Definer in IDT's RF group. What I'm going to talk about are some of the customer benefits of IDT's technical innovations used in RF products. These are unique innovations that differentiate our products from competitive parts. Up to 10x improvement in RF performance can be obtained when using these devices in your designs. This technology is highly desired by equipment vendors and is protected by patents.
Glitch-free technology essentially eliminates the transient overshoot that can occur during mSv attenuation state transitions of standard digital step attenuators. Flat-noise technology maintains near constant noise performance [inaudible 00:00:48] reduced in our variable gain amplifiers, thus optimizing system level signal-to-noise performance. Zero-distortion technology practically eliminates intermodulation distortion in our RF mixers and amplifiers, enhancing the system's quality of service. Kz refers to constant impedance technology, which has implemented a new line of RF switches that allows 'hot switching' in TDD systems.
Additional benefits of using IDT's RF solutions include: enable screen networks with minimal power consumption; allow scaling from macrocells to microcells using the same device with reduced voltage, reduced current, or both; improves reliability by replacing gallium arsenite with silicon; improves data throughput by optimizing signal-to-noise performance and overall dynamic range; tolerates higher operating temperature than competitive devices.
Note that IDT's RF cards are used by all major cellular 3G and 4G equipment manufacturers for systems deployed all over the world. IDT's advanced RF portfolio using these technologies includes: mixers, digital step attenuators, RF switches, variable gain amplifiers, and modulators. These are silicon monolithic devices offered in QFN packages.
In summary, IDT's RF portfolio replaces gallium arsenite parts, results in higher reliability, provides better signal-to-noise performance, faster settling times, eliminates glitching and third-order intermodulation distortion, reduces DC power consumption, and operates at higher temperatures. Thank you for your time, and please make sure to visit IDT's RF website for a more complete look at our product portfolio. For additional information and support, please use the email shown.